メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
3.3V 64K x 16 Bit Asynchronous Static RAM

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BF48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.75

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041

製品スペック

Lead Count (#)48
Pb (Lead) FreeNo
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Access Time (ns)12
ArchitectureAsynchronous
Bus Width (bits)16
Core Voltage (V)3.3V
Density (Kb)1024
I/O Voltage (V)3.3 - 3.3
Length (mm)7
MOQ476
Organization64K x 16
Package Area (mm²)49
Pb Free Categorye0
Pitch (mm)0.75
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Pkg. TypeCABGA
Price (USD)$3.83477
Qty. per Carrier (#)360
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)7

説明

The 71V016 3.3V CMOS SRAM is organized as 64K x 16. All bidirectional inputs and outputs of the 71V016 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.