メインコンテンツに移動
18Mb Pipelined QDR™II SRAM Burst of 4 1M x 18

パッケージ情報

Lead Count (#) 165
Pkg. Type CABGA
Pkg. Code BQ165
Pitch (mm) 1
Pkg. Dimensions (mm) 15.0 x 13.0 x 1.2

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) 3A991
HTS (US) 8542320040
Moisture Sensitivity Level (MSL) 3

製品スペック

Pkg. Type CABGA
Lead Count (#) 165
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 15.0
MOQ 136
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 195.0
Pb Free Category e0
Pitch (mm) 1.0
Pkg. Dimensions (mm) 15.0 x 13.0 x 1.2
Qty. per Carrier (#) 136
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range 0 to 70°C
Thickness (mm) 1.2
Width (mm) 13.0

説明

This product is obsolete.