メインコンテンツに移動
64K(16KX4)CMOS STATIC RAM

パッケージ情報

Pkg. Type: LCC
Pkg. Code: LZ28
Lead Count (#): 28
Pkg. Dimensions (mm): 13.97 x 7.62 x 3.05
Pitch (mm): 1.27

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Pkg. Type LCC
Lead Count (#) 28
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 13.97
MOQ 168
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 106.5
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 13.97 x 7.62 x 3.05
Qty. per Carrier (#) 35
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 3.05
Width (mm) 7.62
掲載 No

説明

This product is obsolete.