Pkg. Type: | CDIP |
Pkg. Code: | CD22 |
Lead Count (#): | 22 |
Pkg. Dimensions (mm): | 27.0 x 7.62 x 2.9 |
Pitch (mm): | 2.54 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Pkg. Type | CDIP |
Lead Count (#) | 22 |
Pb (Lead) Free | No |
Carrier Type | Tube |
Length (mm) | 27 |
MOQ | 170 |
Moisture Sensitivity Level (MSL) | 1 |
Package Area (mm²) | 205.7 |
Pb Free Category | e0 |
Pitch (mm) | 2.54 |
Pkg. Dimensions (mm) | 27.0 x 7.62 x 2.9 |
Qty. per Carrier (#) | 17 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range (°C) | -55 to 125°C |
Thickness (mm) | 2.9 |
Width (mm) | 7.62 |
掲載 | No |