メインコンテンツに移動
2K x 8 Dual-Port RAM w/Int

パッケージ情報

Lead Count (#) 64
Pkg. Type TQFP
Pkg. Code PN64
Pitch (mm) 0.8
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US) NLR
HTS (US) 8542320041

製品スペック

Pkg. Type TQFP
Lead Count (#) 64
Pb (Lead) Free No
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Access Time (ns) 55
Architecture Dual-Port
Bus Width (bits) 8
Core Voltage (V) 5
Density (Kb) 16
Function Busy, Interrupt, Slave
I/O Type 5.0 V TTL
Interface Async
Length (mm) 14
MOQ 270
Organization 2K x 8
Package Area (mm²) 196.0
Pb Free Category e0
Pitch (mm) 0.8
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4
Qty. per Carrier (#) 90
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14

説明

The 71421 is a high-speed 2K x 8 Dual-Port Static RAM with internal interrupt logic for interprocessor communications. It is designed to be used as a "SLAVE" Dual-Port RAM together with the 71321 "MASTER" Dual-Port in 16-bit-or-more word width systems which would result in full-speed, error free operation without the need for additional discrete logic. An automatic power down feature, controlled by CE, permits the on chip circuitry of each port to enter a very low standby power mode.