メインコンテンツに移動
256K X 4 SRAM REV. PINOUT

パッケージ情報

Pkg. Type: SOJ
Pkg. Code: PB32
Lead Count (#): 32
Pkg. Dimensions (mm): 20.9 x 10.2 x 2.2
Pitch (mm): 1.27

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Pkg. Type SOJ
Lead Count (#) 32
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 20.9
MOQ 345
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 213.2
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 20.9 x 10.2 x 2.2
Qty. per Carrier (#) 23
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 2.2
Width (mm) 10.2
掲載 No

説明

This product is obsolete.