メインコンテンツに移動
32K X 18 FOUR-PORT SRAM

パッケージ情報

Lead Count (#) 256
Pkg. Type CABGA
Pkg. Code BC256
Pitch (mm) 1
Pkg. Dimensions (mm) 17.0 x 17.0 x 1.4

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) 3A991
HTS (US) 8542320040
Moisture Sensitivity Level (MSL) 4

製品スペック

Pkg. Type CABGA
Lead Count (#) 256
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 17.0
MOQ 12
Moisture Sensitivity Level (MSL) 4
Package Area (mm²) 289.0
Pb Free Category e0
Pitch (mm) 1.0
Pkg. Dimensions (mm) 17.0 x 17.0 x 1.4
Qty. per Carrier (#) 90
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 1.4
Width (mm) 17.0

説明

This product is obsolete.