メインコンテンツに移動
16K X 9 SYNC DP SRAM

パッケージ情報

Pkg. Type: TQFP
Pkg. Code: PN100
Lead Count (#): 100
Pkg. Dimensions (mm): 14.0 x 14.0 x 1.4
Pitch (mm): 0.5

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Pkg. Type TQFP
Lead Count (#) 100
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 14
MOQ 90
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 196
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4
Qty. per Carrier (#) 90
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14
掲載 No

説明

This product is obsolete.