メインコンテンツに移動
8K X 16 SARAM

パッケージ情報

Lead Count (#) 84
Pkg. Type PGA
Pkg. Code GU84
Pitch (mm) 2.54
Pkg. Dimensions (mm) 27.94 x 27.94 x 3.68

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542320040
Moisture Sensitivity Level (MSL) 1

製品スペック

Pkg. Type PGA
Lead Count (#) 84
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 27.94
MOQ 9
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 780.6
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 27.94 x 27.94 x 3.68
Qty. per Carrier (#) 21
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range 0 to 70°C
Thickness (mm) 3.68
Width (mm) 27.94

説明

This product is obsolete.