メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

特長

  • Packaged in 16-pin TSSOP
  • Pb (lead) free package, RoHS compliant
  • Clock or crystal input provides flexibility
  • Low phase noise supports enhanced SNR
  • Lowest jitter in class at 100 ps
  • Exact (0 ppm) multiplication ratios
  • Power-down mode lowers power consumption
  • Improved phase noise over ICS660
  • Supports SMTE 292M HD-SDI standard for HDTV broadcast

説明

The 664-01 provides clock generation and conversion for clock rates commonly needed in HDTV digital video equipment. The 664-01 uses the latest PLL technology to provide excellent phase noise and long term jitter performance for superior synchronization and S/N ratio. For audio sampling clocks generated from 27 MHz, use the 661. Please contact IDT if you have a requirement for an input and output frequency not included in this document. IDT can rapidly modify this product to meet special requirements.

適用されたフィルター