メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

4-Output PCIe Gen1/2 Synthesizer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG20
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.0
Pitch (mm):0.65

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

製品スペック

Pkg. TypeTSSOP
Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
Advanced FeaturesSpread Spectrum
App Jitter CompliancePCIe Gen1, PCIe Gen2
ArchitectureCommon
C-C Jitter Max P-P (ps)100
Core Voltage (V)3.3
Diff. Output SignalingHCSL
Diff. Outputs4
Diff. Termination Resistors16
Feedback InputNo
Input Freq (MHz)25 - 25
Input TypeCrystal
Inputs (#)1
Length (mm)6.5
MOQ222
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)100 - 100, 200 - 200
Output Skew (ps)50
Output TypeHCSL
Output Voltage (V)0.7
Outputs (#)4
PLLYes
Package Area (mm²)28.6
Pb Free Categorye3 Sn
Phase Jitter Max RMS (ps)3
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 4.4 x 1.0
Power Consumption Typ (mW)281
Prog. ClockNo
Qty. per Carrier (#)74
Qty. per Reel (#)0
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4.4
Xtal Freq (MHz)25 - 25

説明

The IDT5V41186 is a PCIe Gen2 compliant spread-spectrum-capable clock generator. The device has 4 differential HCSL outputs and can be used in communication or embedded systems to substantially reduce electro-magnetic interference (EMI). The spread amount and output frequency are selectable via select pins.