メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
1-to-16 LVDS Fanout Buffer

パッケージ情報

Pkg. Type:VFQFPN
Pkg. Code:NLG52
Lead Count (#):52
Pkg. Dimensions (mm):8.0 x 8.0 x 0.9
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeVFQFPN
Lead Count (#)52
Pb (Lead) FreeYes
Carrier TypeTray
Core Voltage (V)2.5
FunctionBuffer, Multiplexer
Input Freq (MHz)1000 - 1000
Input TypeLVTTL, HSTL, eHSTL, LVPECL, CML, LVDS
Inputs (#)2
Length (mm)8
MOQ130
Moisture Sensitivity Level (MSL)3
Output Banks (#)1
Output Freq Range (MHz)1000 - 1000
Output SignalingLVDS
Output Skew (ps)25
Output TypeLVDS
Output Voltage (V)2.5
Outputs (#)16
Package Area (mm²)64
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 0.9
Qty. per Carrier (#)260
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)8

説明

The 5T9316 is a low skew, 1-to-16 differential LVDS clock fanout buffer. The device has two selectable inputs. The inputs accept LVDS, HSTL, CML, LVPECL and single-ended signals such as 3.3V/2.5V LVCMOS/LVTTL. The 5T9316 outputs can be asynchronously enabled/disabled. When disabled, the outputs will drive to the value selected by the GL pin. Multiple power and grounds reduce noise.