ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。
データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。
| Pkg. Type: | PBGA |
| Pkg. Code: | BBG144 |
| Lead Count (#): | 144 |
| Pkg. Dimensions (mm): | 13.0 x 13.0 x 1.76 |
| Pitch (mm): | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Type | PBGA |
| Lead Count (#) | 144 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| C-C Jitter Max P-P (ps) | 75 |
| Core Voltage (V) | 2.5 |
| Divider Value | 2, 4 |
| Feedback Divider | 1 - 1, 2 - 2, 4 - 4 |
| Function | Buffer, Multiplexer |
| Hitless Protection | Yes |
| Input Freq (MHz) | 4.17 - 250 |
| Input Type | HSTL, LVTTL, eHSTL, LVPECL |
| Inputs (#) | 3 |
| Length (mm) | 13 |
| MOQ | 63 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Banks (#) | 5 |
| Output Freq Range (MHz) | 12.5 - 250 |
| Output Signaling | HSTL, LVTTL, eHSTL |
| Output Skew (ps) | 100 |
| Output Type | HSTL, LVeHSTL |
| Output Voltage (V) | 2.5 |
| Outputs (#) | 6 |
| Package Area (mm²) | 169 |
| Pb Free Category | e1 SnAgCu |
| Period Jitter Max P-P (ps) | 75 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 13.0 x 13.0 x 1.76 |
| Qty. per Carrier (#) | 160 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.76 |
| VCO Max Freq (MHz) | 250 |
| VCO Min Freq (MHz) | 50 |
| Width (mm) | 13 |
The 5T9110 is a 2.5V PLL differential clock driver intended for high-performance computing and data communications applications. A key feature of the programmable skew is the ability of outputs to lead or lag the REF input signal. The 5T9110 has six differential programmable skew outputs in six banks, including a dedicated differential feedback. Skew is controlled by 3-level input signals that may be hardwired to appropriate high-mid-low levels. The redundant input capability allows for a smooth change over to a secondary clock source when the primary clock source is absent. The feedback bank allows divide-by-functionality from 1 to 12 using the DS[1:0] inputs. This provides the user with frequency multiplication from 1 to 12 without using divided outputs for feedback. Each output bank also allows for a divide-by functionality of 2 or 4. The 5T9110 features a user-selectable, single-ended or differential input to six differential outputs. The differential clock driver also acts as a translator from a differential HSTL, eHSTL, 1.8V/2.5V LVTTL, LVEPECL, or single-ended 1.8V/2.5V LVTTL input to HSTL, eHSTL, or 1.8V/2.5V LVTTL outputs. The selectable interface is controlled by 3-level input signals that may be hardwired to appropriate high-mid-low levels. The differential outputs can be synchronously enabled/disabled. Additionally, when PE is held high, all the outputs are synchronized with the positive edge of the REF clock input. When PE is held low, all the outputs are synchronized with the negative edge of REF.