メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Extremely low-skew outputs (50 ps maximum)
  • Packaged in 8-pin SOIC
  • Operating voltages of 2.5 to 5.0 V
  • Low-power CMOS technology
  • Industrial temperature range
  • Pb (lead) free package

説明

The 556-04 is a low-skew, crystal input compatible clock buffer with oscillator. This device offers the lowest skew. See the 552-02 for a 1-to-8 low skew buffer. For more than eight outputs see the MK74CBxxx Buffalo™ series of clock drivers. Renesas makes many non-PLL and PLL-based low-skew output devices. Contact us for all of your clocking needs.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
556M-04ILFObsoleteN/AOut of StockSOIC8#IYesTube
556M-04ILFTObsoleteN/AOut of StockSOIC8#IYesReel