メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
16-Bit Buffer/Line Driver

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CPACK
Pkg. Code:CS48
Lead Count (#):48
Pkg. Dimensions (mm):16.3 x 9.65 x 2.4
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)48
Pb (Lead) FreeNo
Carrier TypeTube
Bus Width (bits)16
Core Voltage (V)5
FunctionBuffer/Driver
Length (mm)16.3
MOQ105
Moisture Sensitivity Level (MSL)1
Package Area (mm²)157.3
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)16.3 x 9.65 x 2.4
Pkg. TypeCPACK
Qty. per Carrier (#)15
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)2.4
Width (mm)9.65

説明

The 54FCT16244T 16-Bit high speed and low power Buffer/Line Driver has three-state controls allowing independent 4-bit, 8-bit or combined 16-bit operation. It is ideally suited for driving high capacitance loads(>200pF) and low impedance backplanes. The 54FCT16244T operates at -55C to +125C. (For commercial version, see 74FCT16244T)