メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
DDR4 Register Clock Driver (RCD)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:FCCSP
Pkg. Code:ATG253
Lead Count (#):253
Pkg. Dimensions (mm):13.5 x 8.0 x 1.4
Pitch (mm):0.65

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (4RCD0232KC1ATGI8)英語日本語

製品スペック

Lead Count (#)253
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
FunctionRegister + PLL
Lead CompliantNo
Length (mm)13.5
MOQ2000
Package Area (mm²)108
Pitch (mm)0.65
Pkg. Dimensions (mm)13.5 x 8.0 x 1.4
Pkg. TypeFCCSP
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
SDRAM TypeDDR4 up to 3200
Supply Voltage (V)1.2 - 1.2
Tape & ReelYes
Thickness (mm)1.4
Width (mm)8

説明

The JEDEC-compliant 4RCD0232K is a Gen 2.5 DDR4 registered clock driver (RCD) for enterprise-class server RDIMMs, LRDIMMs, and UDIMMs operating with a 1.2V supply.