メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Switch/Multiplexer for DDR3/DDR4 NVDIMM

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:FCCSP
Pkg. Code:AVG48
Lead Count (#):48
Pkg. Dimensions (mm):8.0 x 3.0 x 1.07
Pitch (mm):0.65

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)364
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
FunctionMultiplexer 1:2
Length (mm)8
MOQ364
Package Area (mm²)24
Pitch (mm)0.65
Pkg. Dimensions (mm)8.0 x 3.0 x 1.07
Pkg. TypeFCCSP
SDRAM TypeDDR4 for NVDIMM
Supply Voltage (V)2.5 - 2.5
Tape & ReelNo
Thickness (mm)1.07
Width (mm)3

説明

The 4MX0121V is a 12-bit bus switch/multiplexer (MUX) designed for 2.5V supply voltage operation. The MUX is designed for operation in DDR3 and DDR4 memory bus systems. The 4MX0121V has a 1:2 switch or 2:1 multiplex topology with a 12-bit wide bus.

The 4MX0121V uses a high-speed switch architecture providing high bandwidth, low insertion loss, return loss, and very low propagation delay, allowing for the use in many applications requiring switching or multiplexing of high-speed signals.