メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • All DDR4 data rates from 1600MT/s to 3200MT/s
  • DDR4DB02 JEDEC Specification r1.0 compliant
  • 3.0 × 7.5 mm body, 0.5 × 0.5 mm ball pitch, 14 × 5 grid, 53-CVBGA, optimized for DDR4 LRDIMM PCB layout
  • Supports all JEDEC LRDIMM raw card types
  • Lower power dissipation reduces dependency on heat sinks in standard server configurations
  • Guaranteed operation at commercial grade temperatures

説明

The 4DB0232KD is a JEDEC compliant DDR4 Data Buffer with dual 4-bit bidirectional “DQ” data registers and “DQS” differential strobes. It is designed for 1.2 VDD operation in DDR4 LRDIMM applications. The DQ host interface side of each 4-bit bidirectional data register is connected to a memory controller while the MDQ interface side is connected to two x4 DRAMs. The 4DB0232KD supports speeds up to 3200 just like the 4DB0232KC, but also has improved power efficiency.

適用されたフィルター