| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PRSP0020DA-A |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 5.3x12.6 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 4 |
| Lead Count (#) | 20 |
| CPU | 4500 |
| DMA | No |
| Timer | 8-bit x 2-ch |
| ADC | 10-bit x 2-ch |
| Ethernet | No |
| CAN (ch) | 0 |
| Family Name | 720 |
| LVD or PVD | No |
| Length (mm) | 12.6 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 5.3x12.6 |
| Program Memory (KB) | 0 |
| RTC | No |
| Width (mm) | 5.3 |
4506は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G10、RL78/G12 などをご検討ください。