メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:POMM
Pkg. Code:pkg_7512
Lead Count (#):3
Pkg. Dimensions (mm):2 x 4 x 1.6
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (2SK2857(0)-T1-AZ)英語日本語
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)265
ID (A)4
Lead CompliantNo
Length (mm)2
MOQ1000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)2
Pkg. Dimensions (mm)2 x 4 x 1.6
Pkg. TypePOMM
Qg typ (nC)10.6
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)150
RDS (ON) (Max) @4.5V (mohm)220
RDS (ON) (Typical) @ 10V / 8V (mohm)110
Tape & ReelNo
Thickness (mm)1.6
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2
Width (mm)4

説明

Support is limited to customers who have already adopted these products.