メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-3 AL
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (2SK2415(0)-Z-E1-AY)英語日本語
ECCN (US)
HTS (US)

製品スペック

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)570
ID (A)8
Lead CompliantNo
Lead Count (#)3
MOQ2000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)20
Pkg. TypeMP-3 AL
Qg typ (nC)21
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)100
RDS (ON) (Max) @4.5V (mohm)150
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2

説明

Support is limited to customers who have already adopted these products.