| CADモデル: | View CAD Model |
| Pkg. Type: | SSP |
| Pkg. Code: | pkg_7501 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 1 x 2 x 1.1 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (2SK1658-T1-A) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 15 |
| ID (A) | 0.1 |
| Lead Compliant | Yes |
| Length (mm) | 1 |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 0.15 |
| Pkg. Dimensions (mm) | 1 x 2 x 1.1 |
| Pkg. Type | SSP |
| Qualification Level | Industrial |
| RDS (ON) (Max) @2.5V or 1.8V (mohm) | 45000 |
| RDS (ON) (Max) @4.5V (mohm) | 25000 |
| Tape & Reel | No |
| Thickness (mm) | 1.1 |
| VDSS (Max) (V) | 30 |
| VGSS (V) | 7 |
| Vgs (off) (Max) (V) | 1.5 |
| Width (mm) | 2 |
Support is limited to customers who have already adopted these products.