メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

Pkg. Type:LDPAK(S)-(1)
Pkg. Code:pkg_6743
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1200
ID (A)10
Lead CompliantNo
MOQ1000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)50
Pkg. TypeLDPAK(S)-(1)
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)150
RDS (ON) (Typical) @ 10V / 8V (mohm)120
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
VDSS (Max) (V)150
VGSS (V)20
Vgs (off) (Max) (V)4

説明

The 2SK1620S is a Silicon N Channel MOSFET.