メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:USM
Pkg. Code:pkg_7504
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)5
ID (A)-0.1
Lead CompliantYes
MOQ3000
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.2
Pkg. TypeUSM
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)60000
RDS (ON) (Max) @10V (mohm)13000
RDS (ON) (Max) @4.5V (mohm)23000
RDS (ON) (Typical) @ 10V / 8V (mohm)6000
Tape & ReelNo
Thickness (mm)0.9
VDSS (Max) (V)-30
VGSS (V)20
Vgs (off) (Max) (V)-1.7

説明

Support is limited to customers who have already adopted these products.