メインコンテンツに移動
Power MOSFETs for Automotive

パッケージ情報

Lead Count (#) 3
Pkg. Code pkg_7504
Pkg. Type USM

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#) 3
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Carrier Type Embossed Tape
Channels (#) 1
Ciss (Typical) (pF) 5.0
ID (A) -0.1
Lead Compliant Yes
MOQ 3000
Mounting Type Surface Mount
Nch/Pch Pch
Pch (W) 0.2
Pkg. Type USM
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 13000
RDS (ON) (Max) @2.5V or 1.8V (mohm) 60000
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 23000
RDS (ON) (Typical) @ 10V / 8V (mohm) 6000
Tape & Reel No
Thickness (mm) 0.9
VDSS (Max) (V) -30
VGSS (V) 20
Vgs (off) (Max) (V) -1.7

説明

Support is limited to customers who have already adopted these products.