メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:POMM
Pkg. Code:pkg_7512
Lead Count (#):3
Pkg. Dimensions (mm):2 x 4 x 1.6
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)270
ID (A)-2
Lead CompliantNo
Length (mm)2
MOQ1000
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)2
Pkg. Dimensions (mm)2 x 4 x 1.6
Pkg. TypePOMM
Qg typ (nC)11.6
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)500
RDS (ON) (Max) @4.5V (mohm)950
RDS (ON) (Typical) @ 10V / 8V (mohm)410
Tape & ReelNo
Thickness (mm)1.6
VDSS (Max) (V)-60
VGSS (V)-20
Vgs (off) (Max) (V)-2
Width (mm)4

説明

Support is limited to customers who have already adopted these products.