メインコンテンツに移動
Switching P-Channel Power MOSFET

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: MP-3Z
Pkg. Code:
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#) 3
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
ID (A) -4
Lead Compliant No
MOQ 2000
Mounting Type Surface Mount
Nch/Pch Pch
Pkg. Type MP-3Z
Qg typ (nC) 27
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 170
Standard Pkg. Type TO-252 / DPAK
Tape & Reel No
VDSS (Max) (V) -60

説明

The 2SJ327-Z is a Switching P-Channel Power MOSFET.