メインコンテンツに移動
Switching P-Channel Power MOSFET

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
ID (A)-4
Lead CompliantNo
MOQ2000
Mounting TypeSurface Mount
Nch/PchPch
Pkg. TypeMP-3Z
Qg typ (nC)27
Qualification LevelIndustrial
RDS (ON) (Max) @10V or 8V (mohm)170
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)-60

説明

The 2SJ327-Z is a Switching P-Channel Power MOSFET.