メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MM
Pkg. Code:pkg_7507
Lead Count (#):3
Pkg. Dimensions (mm):3 x 3 x 1.4
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)18
ID (A)-0.1
Lead CompliantYes
Length (mm)3
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.2
Pkg. Dimensions (mm)3 x 3 x 1.4
Pkg. TypeMM
Qualification LevelIndustrial
RDS (ON) (Max) @4.5V (mohm)50000
Tape & ReelNo
Thickness (mm)1.4
VDSS (Max) (V)-50
VGSS (V)7
Vgs (off) (Max) (V)-3
Width (mm)3

説明

Support is limited to customers who have already adopted these products.