メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Bipolar Power Transistors

パッケージ情報

Pkg. Type:MP-25Z
Pkg. Code:pkg_7560
Lead Count (#):3
Pkg. Dimensions (mm):10 x 8 x 4.8
Pitch (mm):

環境及び輸出分類情報

RoHS (2SC6123(0)-Z-E1-AZ)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeMP-25Z
ApplicationHigh speed switching
Cob (Typical) (pF)70
IC @25 °C (A)5
Lead CompliantNo
Lead Count (#)3
Length (mm)10
MOQ1000
NPN/PNPNPN
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 8 x 4.8
Tape & ReelNo
Thickness (mm)4.8
VCE (sat) (V)0.5
VCEO (V)60
Vcbo (V)100
Vebo (V)5
Width (mm)8
fT (Typical) (GHz)0.15
hFE200-400

説明

Support is limited to customers who have already adopted these products.

A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.