メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • High hFE and low VCE(sat): hFE ≥ 100 (VCE = 2 V, IC = 2 A) VCE(sat) ≤ 0.3 V (IC = 6 A, IB = 0.3 A)
  • Mold package that does not require an insulating board or insulation bushing

説明

Support is limited to customers who have already adopted these products.

The 2SC4551 is a power transistor developed for high-speed switching and features low VCE(sat) and high hFE. This transistor is ideal for use in drivers such as DC/DC converters and actuators. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.

適用されたフィルター