Skip to main content
Renesas Electronics Corporation
Bipolar Power Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-45F
Pkg. Code:pkg_7570
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-45F
Cob (Typical) (pF)150
IC @100 °C (A)10
IC @25 °C (A)10
Lead CompliantNo
Lead Count (#)3
Length (mm)10
MOQ1
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)30
Pch (W)30
Tape & ReelNo
VCE (sat) (V)0.5
VCEO (V)60
Vcbo (V)100
Vebo (V)7
Width (mm)15
fT (Typical) (GHz)0.14
hFE100-400

Description

Support is limited to customers who have already adopted these products.

The 2SC4551 is a power transistor developed for high-speed switching and features low VCE(sat) and high hFE. This transistor is ideal for use in drivers such as DC/DC converters and actuators. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.