| CADモデル: | View CAD Model |
| Pkg. Type: | MP-45F |
| Pkg. Code: | pkg_7570 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (2SC4550-AZ) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MP-45F |
| Cob (Typical) (pF) | 100 |
| IC @100 °C (A) | 7 |
| IC @25 °C (A) | 7 |
| Lead Compliant | No |
| Lead Count (#) | 3 |
| Length (mm) | 10 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 1 |
| NPN/PNP | NPN |
| Pb (Lead) Free | Yes |
| Pc (W) | 30 |
| Pch (W) | 30 |
| Tape & Reel | No |
| VCE (sat) (V) | 0.5 |
| VCEO (V) | 60 |
| Vcbo (V) | 100 |
| Vebo (V) | 7 |
| Width (mm) | 15 |
| fT (Typical) (GHz) | 0.15 |
| hFE | 100-400 |
Support is limited to customers who have already adopted these products.
The 2SC4550 is a power transistor developed for high-speed switching and features low VCE(sat) and high hFE. This transistor is ideal for use in drivers such as DC/DC converters and actuators. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.