メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Bipolar Power Transistors

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:pkg_7543
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

RoHS (2SC4331(0)-Z-E1-AY)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeMP-3Z
Cob (Typical) (pF)60
IC @100 °C (A)5
IC @25 °C (A)5
Lead CompliantNo
Lead Count (#)3
MOQ2000
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)15
Pch (W)15
Tape & ReelNo
Thickness (mm)3
VCE (sat) (V)0.5
VCEO (V)100
Vcbo (V)150
Vebo (V)7
fT (Typical) (GHz)0.15
hFE100-400

説明

Support is limited to customers who have already adopted these products.

The 2SC4331 and 2SC4331-Z are mold power transistors developed for high-speed switching and features a very low collector-to-emitter saturation voltage. This transistor is ideal for use in switching regulators, DC/DC converters, motor drivers, solenoid drivers, and other low-voltage power supply devices, as well as for high-current switching.