メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Bipolar Power Transistors

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:pkg_7543
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

RoHS (2SC3631(0)-Z-E1-AY)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeMP-3Z
Cob (Typical) (pF)20
IC @100 °C (A)2
IC @25 °C (A)2
Lead CompliantNo
Lead Count (#)3
MOQ2000
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)10
Pch (W)10
Tape & ReelNo
Thickness (mm)3
VCE (sat) (V)1
VCEO (V)400
Vcbo (V)500
Vebo (V)7
fT (Typical) (GHz)0.05
hFE40-120

説明

Support is limited to customers who have already adopted these products.

The 2SC3631-Z is designed for High Voltage Switching, especially in Hybrid Integrated Circuits.