メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

RoHS (2SC2690-AZ)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Cob (Typical) (pF)19
IC @100 °C (A)1.2
IC @25 °C (A)1.2
Lead CompliantNo
MOQ200
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)20
Tape & ReelNo
VCE (sat) (V)0.7
VCEO (V)120
Vcbo (V)120
Vebo (V)5
fT (Typical) (GHz)0.155
hFE60-320

説明

Support is limited to customers who have already adopted these products.

A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.