| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| IC @100 °C (A) | 0.1 |
| IC @25 °C (A) | 0.1 |
| MOQ | 3000 |
| NPN/PNP | NPN |
| Pb (Lead) Free | Yes |
| Pc (W) | 0.15 |
| VCE (sat) (V) | 0.2 |
| VCEO (V) | 40 |
| hFE | 500 |
| hFE (Range) | 100 - 500 |
Support is limited to customers who have already adopted these products.