メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Bipolar Power Transistors

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:pkg_7543
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

RoHS (2SB963-Z-E1-AZ)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeMP-3Z
IC @100 °C (A)1
IC @25 °C (A)-1
Lead CompliantNo
Lead Count (#)3
MOQ2000
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)1
Tape & ReelNo
Thickness (mm)3
VCE (sat) (V)-1.5
VCEO (V)-60
Vcbo (V)-60
Vebo (V)-8
hFE2000-30000

説明

Support is limited to customers who have already adopted these products.

The 2SB963-Z is designed for switching, especially in Hybrid Integrated Circuits.