メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Bipolar Power Transistors

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:pkg_7543
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeMP-3Z
IC @100 °C (A)2
IC @25 °C (A)-2
Lead CompliantNo
Lead Count (#)3
MOQ2000
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)20
Tape & ReelNo
Thickness (mm)3
VCE (sat) (V)-1
VCEO (V)-150
Vcbo (V)-200
Vebo (V)-5
fT (Typical) (GHz)0.01
hFE40-200

説明

Support is limited to customers who have already adopted these products.

The 2SB768 is designed for Color TV Vertical Deflection Output, especially in Hybrid Integrated Circuits.