メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Bipolar Power Transistors

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-45F
Pkg. Code:pkg_7570
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeMP-45F
Cob (Typical) (pF)80
IC @100 °C (A)8
IC @25 °C (A)-8
Lead CompliantNo
Lead Count (#)3
Length (mm)10
MOQ1
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)25
Tape & ReelNo
VCE (sat) (V)-1.5
VCEO (V)-100
Vcbo (V)-100
Vebo (V)-7
Width (mm)15
fT (Typical) (GHz)0.08
hFE2000-15000

説明

Support is limited to customers who have already adopted these products.

The 2SB1431 is a Darlington power transistor that can directly drive from the IC output. This transistor is ideal for motor drivers and solenoid drivers in such as OA and FA equipment. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.