メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • High hFE due to Darlington connection: hFE ≥ 2,000 (VCE = −2 V, IC = −3 A)
  • Mold package that does not require an insulating board or insulation bushing

説明

Support is limited to customers who have already adopted these products.

The 2SB1431 is a Darlington power transistor that can directly drive from the IC output. This transistor is ideal for motor drivers and solenoid drivers in such as OA and FA equipment. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.

適用されたフィルター