| CADモデル: | View CAD Model |
| Pkg. Type: | MP-5 |
| Pkg. Code: | pkg_7553 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (2SB1217-AZ) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MP-5 |
| Cob (Typical) (pF) | 40 |
| IC @100 °C (A) | 3 |
| IC @25 °C (A) | -3 |
| Lead Compliant | No |
| Lead Count (#) | 3 |
| Length (mm) | 9 |
| MOQ | 200 |
| NPN/PNP | PNP |
| Pb (Lead) Free | Yes |
| Pc (W) | 10 |
| Pch (W) | 10 |
| Tape & Reel | No |
| VCE (sat) (V) | -0.3 |
| VCEO (V) | -60 |
| Vcbo (V) | -60 |
| Vebo (V) | -7 |
| Width (mm) | 12 |
| fT (Typical) (GHz) | 0.05 |
| hFE | 100-400 |
Support is limited to customers who have already adopted these products.
A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.