メインコンテンツに移動

特長

  • Fast switching speed
  • Low collector-to-emitter saturation voltage: VCE(sat) = −0.3 V MAX. @IC = −4 A

説明

Support is limited to customers who have already adopted these products.

The 2SA1645 is a mold power transistor developed for high-speed switching and features a very low collector-to-emitter saturation voltage. This transistor is ideal for use in switching power supplies, DC/DC converters, motor drivers, solenoid drivers, and other low-voltage power supply devices, as well as for high-current switching.

適用されたフィルター