メインコンテンツに移動
ECL I/O SRAM

パッケージ情報

Pkg. Type: SB
Pkg. Code: SF32
Lead Count (#): 32
Pkg. Dimensions (mm): 41.66 x 10.16 x 3.56
Pitch (mm): 2.54

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Pkg. Type SB
Lead Count (#) 32
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 41.66
MOQ 12
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 423.3
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 41.66 x 10.16 x 3.56
Qty. per Carrier (#) 12
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 3.56
Width (mm) 10.16
掲載 No

説明

This product is obsolete.