メインコンテンツに移動
KX4 ECL I/O SRAM

パッケージ情報

Lead Count (#) 28
Pkg. Type SOJ
Pkg. Code PJ28
Pitch (mm) 1.27
Pkg. Dimensions (mm) 17.9 x 7.6 x 2.67

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542198073
Moisture Sensitivity Level (MSL) 3

製品スペック

Pkg. Type SOJ
Lead Count (#) 28
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 17.9
MOQ 1000
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 136.0
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 17.9 x 7.6 x 2.67
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range 0 to 70°C
Thickness (mm) 2.67
Width (mm) 7.6

説明

This product is obsolete.