メインコンテンツに移動
16K X 1 ECL I/O SRAM

パッケージ情報

Pkg. Type: CDIP
Pkg. Code: CD20
Lead Count (#): 20
Pkg. Dimensions (mm): 25.4 x 7.62 x 2.9
Pitch (mm): 2.54

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Pkg. Type CDIP
Lead Count (#) 20
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 25.4
MOQ 20
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 193.5
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 25.4 x 7.62 x 2.9
Qty. per Carrier (#) 20
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.9
Width (mm) 7.62
掲載 No

説明

This product is obsolete.