メインコンテンツに移動
1K X 4 ECL I/O SRAM, CENT

パッケージ情報

Pkg. Type: CDIP
Pkg. Code: CF24
Lead Count (#): 24
Pkg. Dimensions (mm): 30.86 x 10.16 x 2.92
Pitch (mm): 2.54

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Pkg. Type CDIP
Lead Count (#) 24
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 30.86
MOQ 16
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 313.5
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 30.86 x 10.16 x 2.92
Qty. per Carrier (#) 16
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.92
Width (mm) 10.16
掲載 No

説明

This product is obsolete.