メインコンテンツに移動
KX4 ECL I/O SRAM

パッケージ情報

Pkg. Type:SB
Pkg. Code:SF28
Lead Count (#):28
Pkg. Dimensions (mm):36.07 x 10.16 x 3.56
Pitch (mm):2.54

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSB
Lead Count (#)28
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)36.07
MOQ39
Moisture Sensitivity Level (MSL)1
Package Area (mm²)366.5
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)36.07 x 10.16 x 3.56
Qty. per Carrier (#)13
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)3.56
Width (mm)10.16
掲載No

説明

This product is obsolete.