メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Solid State Potentiometer
  • 32 Taps
  • 10kΩEnd to End Resistance
  • Three-Wire Up/Down Serial Interface
  • Wiper Resistance, 40Ω Typical
  • Nonvolatile Storage and Recall on Power-up of Wiper Position Standby Current <500µA Max (Total Package)
  • VCC = 3V to 5.5V Operation
  • 100 Year Data Retention
  • Offered in 8 Ld MSOP and SOIC Packages
  • Pb-Free Plus Anneal Available (RoHS Compliant)

説明

The Intersil X9314 is a solid state nonvolatile potentiometer and is ideal for digitally controlled resistance trimming. The X9314 is a resistor array composed of 31 resistive elements. Between each element and at either end are tap points accessible to the wiper element. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in nonvolatile memory and then be recalled upon a subsequent power-up operation. The XDCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.

パラメータ

属性
Resistance TaperLogarithmic
Taps (#)32
Resistance Options (kΩ)10
Channels (#)1
Interface3-Wire (Up/Down)
Memory TypeNonvolatile
Vcc (V)3.0 to 5.5
Supply Current Icc (µA)500
Wiper Current (mA)4.4
Wiper Resistance (ohms)40
VL Terminal Voltage (Min) (V)-5.5
VL Terminal Voltage (Max) (V)5.5
End-to-End Temperature Coefficient (ppm/°C)600
Middlepoint Ratiometric Tempco20
Advanced FeaturesIntegrated charge pump to allow for single supply to swing -5.5V to 5.5V
Qualification LevelStandard

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
X9314WSIZActiveAvailableIn StockRoHS:EN
SOIC1ku | $6.1Tube1MALAYSIA, THAILANDUSA
X9314WSIZT1ActiveN/AOut of StockRoHS:EN
SOIC1ku | $6.1Reel1MALAYSIA, THAILANDUSA
X9314WSZActiveAvailableIn StockRoHS:EN
SOIC1ku | $5.04Tube1MALAYSIA, THAILANDUSA
X9314WSZ-3ActiveAvailableIn StockRoHS:EN
SOIC1ku | $6.08Tube1MALAYSIA, THAILANDUSA
X9314WSZ-3T1ActiveN/AOut of StockRoHS:EN
SOIC1ku | $6.08Reel1MALAYSIA, THAILANDUSA
X9314WSZT1ActiveN/AOut of StockRoHS:EN
SOIC1ku | $5.04Reel1MALAYSIA, THAILANDUSA
X9314WMIZ-3ObsoleteN/AIn StockRoHS:EN
MSOPTube2
X9314WMIZ-3T1ObsoleteN/AOut of StockRoHS:EN
MSOPReel2