メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Wide input voltage range: 4.5V to 80V
  • Wide output voltage range: 0.8V to 76V
  • Gate drive voltage: 5.3V
  • Four FET drivers
  • Dual interleaved outputs or single output with interleaved dual-phase operation
  • Programmable frequency: 100kHz to 2MHz
  • Constant output voltage and output current feedback loop control
  • Light-load efficiency enhancement
    • Low ripple diode emulation and burst mode operation
  • Programmable soft-start
  • Supports startup into pre-biased rails
  • Supports current sharing with cascade phase interleaving
  • External clock sync
  • Clock out with accurate phase angle controlled by PLL or frequency dithering
  • PGOOD indicator
  • Output current monitor
  • Selectable mode between PWM/DE/Burst
  • Accurate EN/UVLO threshold: ±2%
  • Low shut down current: 5μA
  • Complete protection: OCP (pulse by pulse and optional hiccup or constant current mode), OVP, OTP, and UVP

説明

The ISL81806 is a E-mode GaN based dual synchronous buck controller that generates two independent outputs or one output with two interleaved phases. With wide input and output voltage ranges up to 80V, the controller is suitable for telecommunication, data center, and computing applications.

The ISL81806 provides gate driver voltage of 5.3V to meet E-mode GaN device applications. The ISL81806 uses peak current mode control with phase interleaving for the two outputs. Each output has a voltage regulator, current monitor, and average current regulator to provide independent average voltage and current control. The internal Phase-Locked Loop (PLL) oscillator assures an accurate frequency setting from 100kHz to 1MHz, and the oscillator can be synchronized to an external clock signal for frequency synchronization and phase interleave paralleling applications. This PLL circuit can output a phase-shift-programmable clock signal that is expanded to three, four, and six phases.

The ISL81806 features programmable soft-start and accurate threshold enable functions along with a power-good indicator to simplify power supply rail sequencing. It also provides full protection features such as OVP, UVP, OTP, and OCP on both outputs. The IC is packaged in a space- saving 32 Ld 5mm × 5mm TQFN with an EPAD.

パラメータ

属性
Outputs (#)2
Topology [Rail 1]Buck
Input Voltage (Min) [Rail 1] (V)4.5
Input Voltage (Max) [Rail 1] (V)80 - 80
Output Voltage (Min) [Rail 1] (V)0.8
Output Voltage (Max) [Rail 1] (V)76
Output Current (Max) [Rail 1] (A)20
Switching Frequency Range (Typical) (kHz)100 - 2000
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Simulation Model AvailableiSim

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN5.0 x 5.0 x 0.75320.5

アプリケーション

  • Telecommunications
  • Servers and data centers
  • Automotive electronics
  • Industrial equipment
  • Power systems
     
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL81806FRTZ-TActiveAvailableIn StockRoHS:EN
TQFN1ku | $6.9932#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
ISL81806FRTZ-T7AObsoleteN/AOut of StockContactTQFN32#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3

Renesas Boards & Kits